It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Par-Max Par-Max HD3 Water Pressure Pump

Q301J-115S-3A, Q301J-118-3A
Oversigt Specifikationer Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner
  • 3 GPM 
  • Co-molded diaphragm technology for long life and durability 
  • HD model featuring heavy duty, motor and cast aluminum lower housing which allow for long-life, even at high pressures 
  • Efficient and quiet operation 
  • Integrated, sealed pressure switch for on-demand operation 
  • Self-priming allows for installation versatility 
  • Runs Dry Without Damage 
  • Self‐Priming 
  • Quick connect ports for ease of installation, servicing, and maintenance 
  • Vibration dampening mounting feet 
  • Equipped with integrated bypass module to reduce cycling and provide smoother flow

Jabsco’s updated and improved lineup of freshwater supply pumps are designed to provide years of exceptional service in applications both large and small. 

HD (Heavy Duty) models include a wider diameter motor with a powder coated shell, cast aluminum endbells and lower housing to improve pressure capability and life.

Specifikationer

Specifikationer

Pump part #
Q301J-115S-3A
Q301J-118S-3A
Description
PARMAX HD3 12V 3GPM 40PSI
PARMAX HD3 12V 3GPM 60PSI
Nominal Voltage
12 VDC
12 VDC
Application
Water Pressure System
Water Pressure System
Replaces
Is heavier duty version of 31395-4012, 31395-0392
Is heavier duty version of 31395-4012, 31395-0092
Flowrate [GPM]
3 GPM (11 LPM)
3 GPM (11 LPM)
Max Amp Draw [AMPS]
8
9
Recommended Fuse Size [Amps]
15
15
Pressure Switch Off Setting [PSI]
40 PSI (2.8 BAR)
60 PSI (4.1 BAR)
Ports
2x 1/2" (13mm) Straight HB
2x 1/2" (13mm) Straight HB
Environmental Characteristics
Q301J-115S-3A
Q301J-118S-3A
Duty Cycle Rating
Intermittent
Intermittent
Fluid Temperature range
32ºF (0ºC) - 140ºF (60ºC)
32ºF (0ºC) - 140ºF (60ºC)
Dry Self-Priming Height
8 ft (2.4 m)
8 ft (2.4 m)
Ingress Protection Rating
IPX6
IPX6
Physical Characteristics
Q301J-115S-3A
Q301J-118S-3A
# PH Chambers
4
4
Motor Construction/Mat'ls
Cast Aluminum; Coated Steel
Cast Aluminum; Coated Steel
Lead Gauge [AWG]
14 AWG (2.5mm^2)
14 AWG (2.5mm^2)
Pump Length
8.6" (218 mm)
8.6" (218 mm)
Pump Height
3.8" (97 mm)
3.8" (97 mm)
Pump Width
4.1" (104 mm)
4.1" (104 mm)
Pump Weight
5.1 lbs. (2.3 kg)
5.1 lbs. (2.3 kg)
General Information
Q301J-115S-3A
Q301J-118S-3A
Warranty Period
3 Years
3 Years
Compliance
8 ft (2.4 m), EN 60945 (Marine) EN 61000-6-3 (residential, commercial, & light industrial) EN 55014-1 (Household appliance, electrical tools, & similar products), RCM, WEEE, RoHSII, ISO8846 (Ignition Protected)
CE - EMC/EMI, EN 60945 (Marine) EN 61000-6-3 (residential, commercial, & light industrial) EN 55014-1 (Household appliance, electrical tools, & similar products), RCM, WEEE, RoHSII, ISO8846 (Ignition Protected)
Dokumentation & Værktøjer

Dokumentation & Værktøjer

Brochure

Manual