It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

HotShot HotShot Heavy Duty 5 GPM Washdown Pump

P501J-119-3A
Oversigt Specifikationer Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner
  • 5 GPM 
  • Co-molded diaphragm technology for long life and durability 
  • HD model featuring heavy duty, motor and cast aluminum lower housing which allow for long-life, even at high pressures 
  • Efficient and quiet operation 
  • Integrated, sealed pressure switch for on-demand operation 
  • Self-priming allows for installation versatility 
  • Runs Dry Without Damage 
  • Self‐Priming 
  • Quick connect ports for ease of installation, servicing, and maintenance 
  • Vibration dampening mounting feet

The HotShot HD5, 5 GPM will provide you with years of clean decks and satisfaction in the form of robust and reliable high-flow and high-pressure diaphragm pumps. 

The Jabsco legacy of exceptional products continues with this updated and improved lineup of washdown pumps and kits. 

HD (Heavy Duty) models include a wider diameter motor with a powder coated shell, cast aluminum endbells and lower housing to improve pressure capability and life.

Specifikationer

Specifikationer

Specifications
P501J-119N-3A
Description
HOTSHOT HD5 12V 5GPM 70PSI
Nominal Voltage
12 VDC
Application
Washdown
Replaces
82505-0092, 32700-0092, 32700-0392
Flowrate [GPM]
5 GPM (18.9 LPM)
Max Amp Draw [AMPS]
16
Recommended Fuse Size [Amps]
25
Pressure Switch Off Setting [PSI]
70 PSI (4.8 BAR)
Ports
2x 1/2" (13mm) Straight HB, 2x 3/4" (19mm) Straight HB, 1x 3/4" U.S. GHT
Environmental Characteristics
P501J-119N-3A
Duty Cycle Rating
Intermittent
Fluid Temperature [F] Range
32ºF (0ºC) - 140ºF (60ºC)
Dry Self-Priming Height [ft]
8 ft (2.4 m)
Ingress Protection Rating
IPX6
Physical Characteristics
P501J-119N-3A
# PH Chambers
5
Motor Construction/Mat'ls
Cast Aluminum; Coated Steel
Lead Gauge [AWG]
14 AWG (2.5mm^2)
Pump Length [Inches]
9.6" (244 mm)
Pump Height [Inches]
4.7" (119 mm)
Pump Width [Inches]
5" (127 mm)
Pump Weight (lbs)
6.5 lbs. (3 kg)
General Information
P501J-119N-3A
Warranty Period
3 Years
Compliance
CE - EMC/EMI, EN 60945 (Marine), EN 61000-6-3 (residential, commercial, & light industrial), EN 55014-1 (Household appliance, electrical tools, & similar products), RCM, WEEE, RoHSII, ISO8846 (Ignition Protected)
Dokumentation & Værktøjer

Dokumentation & Værktøjer

Brochure

Manual

Datasheet