It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Oversigt Specifikationer Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner

Model nr.: 4325-serien

  • Selvansugende op til 2,4 m vertikal løftehøjde
  • Quick-connect plug-in-porte til nem installation
  • Trykdysekontrol (ekstraudstyr) til kørsel af pumpen efter behov

Selvansugende membranpumpe 12v, 24v eller 32v. Flowhastigheder op til 17 liter/min, trykafbryder, kan modstå tryk op til 2,8 bar (40 psi). Ideel til rengøring af fritidsbåde, fiskekasser, ankerkæder og joller. Alle modeller inkluderer sugekurv, 'L’ inkluderer også en dyse.

Specifikationer

Specifikationer

 
 
Heavy Duty Deck Wash Pumps
04325143A
04325143L
04325343A
04325443A
04325343L
04325443L
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
32 (Vdc)
24 (Vdc)
32 (Vdc)
Flow Rate
4.5 US Gallons/Min (17 Litres/Min)
4.5 US Gallons/Min (17 Litres/Min)
4.5 US Gallons/Min (17 Litres/Min)
4.5 US Gallons/Min (17 Litres/Min)
4.5 US Gallons/Min (17 Litres/Min)
4.5 US Gallons/Min (17 Litres/Min)
Pressure Switch Setting
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
Amp Draw
6.0 (amp)
6.0 (amp)
3.0 (amp)
2.0 (amp)
3.0 (amp)
2.0 (amp)
Port Type
3/4" Hose and 3/4" Thread included
3/4" Hose and 3/4" Thread included
3/4" Hose and 3/4" Thread included
3/4" Hose and 3/4" Thread included
3/4" Hose and 3/4" Thread included
3/4" Hose and 3/4" Thread included
Strainer
Included
Included
Included
Included
Included
Included
Nozzle
See 'L' Models
Included
See 'L' Models
See 'L' Models
Included
Included
Dokumentation & Værktøjer

Dokumentation & Værktøjer

Dokumenter