It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Oversigt Brancher & Anvendelsesområder Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner

Model No.: 36800-2 Series

  • Diaphragm Design Allows Dry Running
  • Built-in Discharge Check Valve
  • Quiet Operation
  • Built-in Hydraulic Pulsation Dampener
  • Large Vibration Absorbing Pads
  • Ports Available with Barb, Threads or Flare
  • Meets USCG Regulation 183.410
  • ISO 8846 MARINE for Ignition Protection

Electric Water System Pump, Automatic, Multi-Outlet

Jabsco automatic water system pumps are designed for self contained recreational vehicles and pleasure boats with multiple-outlet water systems. The systems are automatic -when a faucet is opened, the pump instantly begins operation to provide a constant flow from tank to faucet. Closing the faucet automatically discontinues pump operation.

Brancher & Anvendelsesområder

Brancher & Anvendelsesområder

Anbefalede Brancher og Anvendelsesområder

Dokumentation & Værktøjer

Dokumentation & Værktøjer

Dokumenter