It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Oversigt Specifikationer Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner

Model nr.: 32605/32900-serien

  • Ny kompakt pumpe med 3-kammer-design giver større pumpeeffektivitet
  • Model 32605 omfatter Pumpgard-indløbsfilter, trykdyse og port-fittings
  • Model 32900 omfatter Pumpgard-indløbsfilter, trykdyse, port-fittings og 25' slangespole
  • Korrosionsbestandig
  • Forseglet motor
  • ISO 8846 MARINE (Standarder for antændelsesbeskyttelse)

Flowhastighed til 15 liter/min)
Tryk op til 60 psi (4,1 bar)
Selvansugende op til 2,5 m

Specifikationer

Specifikationer

 
 
Pumps
32605-0092
32605-0094
32900-0092
32900-0094
Body Materials
Glass Filled Polypropylene
Glass Filled Polypropylene
Glass Filled Polypropylene
Glass Filled Polypropylene
Port Type
3/4" (19mm) Hose Barb
3/4" (19mm) Hose Barb
3/4" (19mm) Hose Barb
3/4" (19mm) Hose Barb
Shut off Pressure
4.1 (bar) 60 (psi)
4.1 (bar) 60 (psi)
4.1 (bar) 60 (psi)
4.1 (bar) 60 (psi)
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor Type
Permanent Magnet
Permanent Magnet
Permanent Magnet
Permanent Magnet
Weight
2.1 (kg) 5 (lb)
2.1 (kg) 5 (lb)
2.1 (kg) 5 (lb)
2.1 (kg) 5 (lb)
 
 
Washdown Pump
32605-0092
32605-0094
32900-0092
32900-0094
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
9 (amp @10 psi (0.7 bar))
4.5 (amp @10 psi (0.7 bar)
9 (amp @10 psi (0.7 bar)
4.5 (amp @10 psi (0.7 bar)
Fuse Size
12 (amp)
7 (amp)
12 (amp)
7 (amp)
Coiled Hose
N/A
25' - hose included
25' - hose included
Dokumentation & Værktøjer

Dokumentation & Værktøjer

Dokumenter