It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

e-NSC pumps with Diesel engine

Oversigt Specifikationer Brancher & Anvendelsesområder Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner
  • High efficiency design
  • Available with motor mounted variable speed controller (up to 22 kW)
  • Robust design and replaceable wear rings for long service life and easy maintenance
  • Delivery: up to 1800 m³/h
  • Head: up to 160 m

Taking end suction pumps to a new level

By combining high efficiency with high flexibility regarding installation, material options and temperature, the new Lowara e-NSC series is the natural choice for water transport, hydronic heating and chiller systems, fire protection systems and a vast number of industrial applications.

High efficiency

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Long service life & easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Exactly the right configuration

The e-NSC end suction pumps come in three different configurations:

  • Frame mounted (bare shaft or complete with coupling and motor)
  • Stub shaft
  • Close coupled for compact footprint

Material options that range from cast iron to duplex stainless steel, multiple mechanical face seal options and the availability of an advanced bearing bracket make the e-NSC the right solution for all water-based fluids.

Specifikationer

Specifikationer

General Specification
e-NSC
Delivery
up to 1800 m³/h
Head
up to 160 m
Power Supply
Motor: three-phase 50 and 60 Hz; Diesel Engine: 3, 4 and 6 cylinders
Power
Motor: from 0.25 kW up to 355 kW; Engine: from 45 HP to 230 HP
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -25°C to +140°C
Brancher & Anvendelsesområder

Brancher & Anvendelsesområder

Anbefalede Brancher og Anvendelsesområder

Byggesystemer
Kommercielle bygninger Byggesystemer
Ballastvand
Marine Ballastvand
Pumpning, trykforøgelse og overvågning
Olie og gas > Hydraulisk frakturering Pumpning, trykforøgelse og overvågning
Vandhåndtering på platform
Olie og gas > Hydraulisk frakturering Vandhåndtering på platform
Håndtering af tilbageløb og produceret vand
Olie og gas > Hydraulisk frakturering Håndtering af tilbageløb og produceret vand
Forbedret olieindvinding
Olie og gas > Konventionel Forbedret olieindvinding
Vandhåndtering på platforme
Olie og gas > Offshore Vandhåndtering på platforme
Trykforøgelse
Vandland og attraktioner Trykforøgelse
Trykforøgelse
Surfture Trykforøgelse
Trykforøgelse
Kommercielle pools Trykforøgelse
Midlertidige brandpumper
Havne og shipping Midlertidige brandpumper
Støvfjernelse og brandsikring
Minedrift og brydning af sten/aggregater > Produktion Støvfjernelse og brandsikring
Produktion
Minedrift og brydning af sten/aggregater Produktion
Brandsikring
Underjordisk Brandsikring
Underjordisk
Minedrift og brydning af sten/aggregater Underjordisk
Miljø, sundhed og sikkerhed
Olie og gas > Downstream Miljø, sundhed og sikkerhed
Downstream
Olie og gas Downstream
Miljø, sundhed og sikkerhed
Olie og gas > Offshore Miljø, sundhed og sikkerhed
Offshore
Olie og gas Offshore
Miljø, sundhed og sikkerhed
Olie og gas > Konventionel Miljø, sundhed og sikkerhed
Konventionel
Olie og gas Konventionel
Miljø, sundhed og sikkerhed
Olie og gas > Hydraulisk frakturering Miljø, sundhed og sikkerhed
Miljø, sundhed og sikkerhed
Olie og gas > Oliesand Miljø, sundhed og sikkerhed
Oliesand
Olie og gas Oliesand
Dokumentation & Værktøjer

Dokumentation & Værktøjer

Interaktive Værktøjer

Xylect

Værktøj til valg af Xylem-produkter.