It looks like you are coming from United States, but the current site you have selected to visit is Denmark. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt dykkede turbiner Vandturbiner

Oversigt Specifikationer Brancher & Anvendelsesområder Dokumentation & Værktøjer
Oversigt

Oversigt

Produktfunktioner
  • Nem installation og vedligeholdelse
  • Neddykket vandkraft
  • Effektiv og driftssikker
  • Usynlig og støjsvag
  • Løftehøjde fra 1 m til 22 m
Specifikationer

Specifikationer

50 hz
60 hz
Metrisk
US
 
 
General
EL 7556 60 Hz US
EL 7585 60 Hz US
EL 7570 60 Hz US
EL 7600 60 Hz US
EL 7620 60 Hz US
EL 7650 60 Hz US
EL 7556 60 Hz Metric
EL 7585 60 Hz Metric
EL 7570 60 Hz Metric
EL 7600 60 Hz Metric
EL 7620 60 Hz Metric
EL 7650 60 Hz Metric
EL 7556 50 Hz US
EL 7585 50 Hz US
EL 7570 50 Hz US
EL 7600 50 Hz US
EL 7620 50 Hz US
EL 7650 50 Hz US
EL 7556 50 Hz Metric
EL 7570 50 Hz Metric
EL 7585 50 Hz Metric
EL 7600 50 Hz Metric
EL 7620 50 Hz Metric
EL 7650 50 Hz Metric
Blade adjustment
Fixed
Fixed, Automatic (only available on 4 bladed propellers)
Fixed
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed
Fixed, Automatic (only available on 4 bladed propellers)
Fixed
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed
Fixed, Automatic (only available on 4 bladed propellers)
Fixed
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed
Fixed
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Fixed, Automatic (only available on 4 bladed propellers)
Blade angles
8° - 28°
8° - 28° (Fixed), 4° - 32° (Automatic)
8° - 28°
8° - 28° (Fixed), 4° - 32° (Automatic)
8° - 28° (Fixed), 4° - 32° (Automatic)
8° - 28° (Fixed), 4° - 32° (Automatic)
8° - 28°
Fixed, Automatic (only available on 4 bladed propellers)
8° - 28°
8° - 28° (Fixed), 4° - 32° (Automatic)
8° - 28° (Fixed), 4° - 32° (Automatic)
8° - 28° (Fixed), 4° - 32° (Automatic)
8° ~ 28°
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
8° ~ 28°
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
8° ~ 28°
8° ~ 28°
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
8° ~ 28° (Fixed), 4° ~ 32° (Automatic)
Column Ø
32 in (0.8 m)
48 in (1.2 m)
48 in (1.2 m)
56 in (1.4 m)
64 in (1.6 m)
80 in (2.0 m)
32 in (0.8 m)
48 in (1.2 m)
48 in (1.2 m)
56 in (1.4 m)
64 in (1.6 m)
80 in (2.0 m)
0.8 m
1.2 m
1.2 m
1.4 m
1.6 m
2.0 m
0.8 m
1.2 m
1.2 m
1.4 m
1.6 m
2.0 m
Guide vane angles
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°, 77°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
57°, 63°, 70°, 77°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°, 77°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
57°, 63°, 70°, 77°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°, 77°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
57°, 63°, 70°, 77°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°, 77°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
50°, 57°, 63°, 70°
57°, 63°, 70°, 77°
Max weight
3,800 lbs (1,700 kg)
15,900 lbs, (72,00 kg)
8,900 lbs (4,000 kg)
17,200 lbs (7,800 kg)
19,400 lbs (8,800 kg)
25,200 lbs (11,400 kg)
3,800 lbs (1,700 kg)
15,900 lbs, (72,00 kg)
8,900 lbs (4,000 kg)
17,200 lbs (7,800 kg)
19,400 lbs (8,800 kg)
25,200 lbs (11,400 kg)
1,700 kg
7,200 kg
4,000 kg
7,800 kg
8,800 kg
11,400 kg
1,700 kg
4,000 kg
7,200 kg
7,800 kg
8,800 kg
11,400 kg
No. of blades
4 or 5
4 or 5
4 or 5
4 or 5
4 or 5
4
4 or 5
4 or 5
4 or 5
4 or 5
4 or 5
4
4 or 5
4 or 5
4 or 5
4 or 5
4 or 5
4
4 or 5
4 or 5
4 or 5
4 or 5
4 or 5
4
Power (kW)
40-170
110-850
40-430
110-700
110-700
170-700
40-170
110-850
40-430
110-700
110-700
170-700
40-170
110-700
40-430
110-700
110-700
170-700
40-170
40-430
110-700
110-700
110-700
170-700
Propeller Ø
22 in (0.55 m)
34 in (0.85 m)
28 in (0.7 m)
40 in (1.0 m)
48 in (1.2m)
60 in (1.5 m)
22 in (0.55 m)
34 in (0.85 m)
28 in (0.7 m)
40 in (1.0 m)
48 in (1.2m)
60 in (1.5 m)
0.55 m
0.85 m
0.7 m
1.0 m
1.2 m
1.5 m
0.55 m
0.7 m
0.85 m
1.0 m
1.2 m
1.5 m
Brancher & Anvendelsesområder

Brancher & Anvendelsesområder

Anbefalede Brancher og Anvendelsesområder

Dokumentation & Værktøjer

Dokumentation & Værktøjer

Brochure

Dokumenter