End Suction Pumps Flygt WSY
Oversigt

Oversigt
Produktfunktioner
- Flows to 180,000 gpm (48,900 m3/h)
- Heads to 120 ft TDH (37 m)
- 24" to 54" Discharge (610 to 1372 mm)
PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE AND HIGH EFFICIENCIES PROVIDE CUSTOMIZED PUMPING SOLUTIONS FOR YOUR WATER AND WASTEWATER NEEDS
- Built in standard cast iron construction, but are customizable and can be built in most cast or fabricated materials, making it the perfect selection for a wide range of pumped fluids on municipal and industrial effluent applications.
- Numerous options for impellers, housings, seals, bearings, bearing lubrication systems, and drivers which makes them suitable for virtually any large wastewater, water, or industrial effluent pump application.
- The custom designed pumps enable Flygt to tailor the pump to meet a wide variety of pumping applications and operating ranges while maximizing the overall pumping efficiencies.
- With full scale performance testing capabilities up to 520,000 GPM (120,000 m3/hr) or 9850 HP (7350 kW) the performance of each pump can be accurately certified before it leaves the factory.
- Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations.
Brancher & Anvendelsesområder
Brancher & Anvendelsesområder
Anbefalede Brancher og Anvendelsesområder

Industri generelt
Indtag af råvand og procesvandforsyning

Spildevand > Slamhåndtering
Slampumpning

Spildevand
Spildevandspumpesystemer

Spildevand
Åbent land - tryksatte systemer (PSS)

Spildevand
Spildevands ompumpning

Drikkevand
Råvandsindtag og behandlingssystemer

Regnvand og oversvømmelse
Kombineret håndtering af spildevand og overfladevand

Landbrug og vanding
Husdyr- og fjerkræhold

Kommunalt vand og spildevand
Pumpestationer til regnvand og bekæmpelse af oversvømmelser

Kommunalt vand og spildevand
Rensningssystemer og pumper til drikkevand

Kommunalt vand og spildevand
Kommunal spildevandspumpning og -rensning

Spildevand
Slampumpning og -behandling

Landbrug og vanding
Biogas

Olie og gas
Downstream
Dokumentation & Værktøjer
Dokumentation & Værktøjer
Interaktive Værktøjer

Tekniske produktoplysninger
Få yderligere tekniske oplysninger om dine Xylem-produkter her.