It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

圧力ブースター

The Xylem offer for water supply and pressure boosting systems

Packed systems
Complete, ready to install solutions with one or several pumps, pump control (variable or fixed speed), pressure transmitters and valves, all mounted on a frame.

Pumps
Borehole, multistage and end suction pumps in cast iron or stainless steel ranging from 0,25 kW to above 300 kW and heads exceeding 800 m to cover from small up to very large and high buildings.

Pump controllers
Variable speed pump controllers to adjust the capacity exactly to the demand.