It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Pressure Independent Flow Limiting Valves

Circuit Sentry

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Designed for precision. Built for simplicity.

Xylem’s Circuit Sentry valves by Bell & Gossett, now available with Press Connect fittings, are calibrated pressure independent flow limiting valves with a precision machined ball type shutoff valve, and commissioning measurement ports. The valves are designed for flow limiting style balancing of both HVAC cooling and heating circuits. * The valve's internal flow cartridge facilitates easy flushing of the piping upon commissioning the system.

  • Available with press connect (PC) fittings, National Pipe Thread (NPT) and sweat (SWT) connections
  • Union connection allows for maximum piping flexibility and elimination of unnecessary pipe fittings
  • Unique diaphragm pressure control element allows one cartridge (flow cartridge) for most systems
  • No requirement on pipe lengths before and after the valve for easier application and piping
  • Maintains consistent flow and prevents over-delivery by automatically compensating for fluctuating pressure conditions.
  • Large open flow paths for clog-free operation
  • Broad product size range (1/2″ to 20)

The integral automatic flow rate cartridge maintains the flow rate in the controlled circuit. The optimum flow rate is maintained at a constant level even under fluctuating pressure conditions from as little as 2 PSI to as much as 60 PSI of differential pressure. In a properly designed system the valve automatically ensures system balance, regardless of changing pressure conditions normally associated with variable speed pumping. Options include integral pressure/temperature (P/T) ports for needle systems and/or drainage, along with a wide selection of end connections for 1/2″ to 2″ valves, with either female NPT or sweat fixed ends, and a union end with sweat, female NPT, or male NPT configurations. Valves are normally equipped with 1″ long capped readout ports fitted with internal check valves.

*The valve is not for use in potable water systems.