It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Manual Balance Valves
See All Calibrated Balance Valves

Circuit Setter Plus Calibrated Balance Valves

Manual Balance Valves
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Faster, easier and safer connections. Same trusted performance.

Xylem’s Bell & Gossett Circuit Setter® Plus product line now features press connect fittings, a faster, safer alternative to traditional National Pipe Thread (NPT) and Sweat (SWT) connections. These fittings are integrated into existing Bell & Gossett products and are compatible with all major brand crimp tools, making installation quicker and more efficient while reducing labor costs and material waste.

The Circuit Setter Plus is a calibrated balance valve designed for pre-set proportional balancing in hydronic HVAC systems. Since its debut in 1968, it has remained the industry standard for achieving optimal system flow with minimal pump horsepower. Bell & Gossett’s proprietary balancing method ensures reliable performance and energy efficiency across the system. Available in cast/ductile iron and lead-free brass models, Circuit Setter Plus valves are well-suited for balancing HVAC and potable water systems, helping to reduce pump energy requirements in a wide range of applications.

Experience the perfect blend of innovation and reliability with Bell & Gossett’s Circuit Setter Plus—now enhanced with Press Connect Fittings.

  • Multiple end connections: press connections or sweat (1/2" – 2), NPT (1/2" – 3"), flanged (2 ½” – 12") or grooved (4” – 12”)
  • Available in lead-free brass (1/2" – 3") or cast/ductile iron (2 ½” – 12")
  • NSF//ANSI 372 compliant, lead-free, brass design is suitable for use in all potable water systems*
  • Calibrated nameplate for accurate flow control and measurement
  • Memory button/stop for easy re-setting of the valve position after shut-off/isolation
  • Sizes from 1/2" – 12”: ball valve style (1/2" – 4") or globe valve style (4” – 12”)
  • Flow range up to 7,200 GPM
  • Pre-balance design capability
  • Integrated valved readout ports for easy ∆P measurement

 

Valves can be easily pre-set using: the Circuit Setter Balance Valve Calculator, Curve book (G10091) or the System Syzer app. 

*Additionally, all brass Circuit Setters are CSA certified to be in compliance with the low lead requirements of California, Vermont, Maryland, Louisiana, and NSF/ANSI 372.