It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

查看全部 Calibrated Balance Valves

Venturi Balance and Flow Measurement Valve with Ball/Butterfly Valve

  • 这是该产品的最小订单数量。请检查数量并重新加入购物车。

请求信息

无论您是想了解更多信息还是想获得报价,我们都随时为您提供帮助。

*  必填字段
  • Calibrated Accurate Flow Control and Measurement
  • Sizes from ½” – 12”
    •    Brass valves with integrated ball valve ½” – 2”
    •    Steel valves with optional butterfly valves 2½” – 12”
  • Multiple End Connections Available
    •    Union – Upstream (1/2” – 2”)
    •    Sweat (Female) and NPT (Male and Female) (1/2” – 2”)
    •    Flanged 2½” – 12”
    •    Grooved 2½” – 12”
    •    Weld End 2½” – 12”
  • Flow Range up to 7,200 GPM
  • Integrated Valved Readout Ports

Bell & Gossett Venturi valves provide balance, ease of commissioning, and shut-off for use in a wide range of HVAC systems. The venturi design combines efficient and accurate flow balancing with minimal pressure loss. The ball/butterfly valve provides complete shut-off capability for use when servicing a section of your system.

Venturi valves are available in a wide range of sizes and connections to meet all your system demands. Brass valves, in sizes ½” through 2”, utilize a calibrated full port ball valve and feature a memory stop and two integrated pressure/temperature ports for easy ∆P measurement. Additionally, all brass Venturi valves feature a union tailpiece inlet connection, allowing for quick installation and servicing of system components.

For larger sized systems, our steel Venturi valves are available in sizes from 2½” to 12” with your choice of flanged, grooved, or weld end connections. The optional butterfly valve includes a 10 position memory stop and can provide complete shut off. Valves also include 2” pressure/temperature ports for easy ∆P