It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Calibrated Balance Valves

Venturi Balance and Flow Measurement Valve with Ball/Butterfly Valve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Easy commissioning. Precision flow control. Field adjustable.

Xylem’s Venturi valves by Bell & Gossett provide balance, ease of commissioning, and shut-off for use in a wide range of HVAC systems. The Venturi design combines efficient and accurate flow balancing with minimal pressure loss. The ball/butterfly valve provides complete shut-off capability for use when servicing a section of your system.

  • Accurate flow control and measurement
  • A wide range of end connections
  • Flow range up to 7,200 GPM
  • Integrated valved readout ports
  • Sizes from ½” – 12”

Venturi valves are available in a wide range of sizes and connections to meet all your system demands. Brass valves, in sizes ½” through 2”, utilize a calibrated full port ball valve and feature a memory stop and two integrated pressure/temperature ports for easy ∆P measurement. Additionally, all brass Venturi valves feature a union tailpiece inlet connection, allowing for quick installation and servicing of system components.

For larger sized systems, our steel Venturi valves are available in sizes from 2½” to 12” with your choice of flanged, grooved, or weld end connections. The optional butterfly valve includes a 10-position memory stop and can provide complete shut off. Valves also include 2” pressure/temperature ports for easy ∆P measurement even in insulated systems.