It looks like you are coming from United States, but the current site you have selected to visit is Saudi Arabia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
Flygt Large Pumping System

Flygt Large Pumping System

Flygt large pumping system is an integrated solution designed for critical stations facing unique day-to-day operational challenges. 

A complete solution from pump to monitoring

With the increased demand on water utilities, lift stations and wastewater treatment plants to handle reliable equipment, the need for innovative technology couldn’t be greater. 

This system provides a combination of non-clog self-cleaning  N impellers, highly efficient closed-loop cooled drives and improved monitoring with a focus on preventative maintenance and asset management. For horizontal applications there is a patented service inlet designed with the operator in mind, to adjust impeller gaps, inspect clearances or remove debris.

Flygt large pumping system offers better planning for use of resources, minimized energy consumption and provides a trouble free operation.

Download Brochure

Large pump cooling systems, monitoring, and installation

Pumps