It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

Spektron UV Disinfection Water Treatment System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Effective and Reliable Disinfection of Drinking Water with DIN Certified Range

With over 10,000 units installed worldwide, the Wedeco Spektron UV series is renowned for its trusted disinfection performance for a wide range of applications, from public water supply to industrial use. The latest DIN certified additions to the series are designed for small municipalities facing space constraints during treatment process upgrades. The ultracompact Spektron models come with new features that streamline their integration into existing pipe arrangements, providing a reliable, efficient and sustainable choice to ensure safe water supplies.

  • Reliable disinfection of drinking water, and industrial applications with flow rates from 0.5 to > 4,000 m³/h (2 gmp to > 26 MGD)
  • Independent & reliable performance verification according to US EPA’s UVDGM (2006) and DIN19294-1 meeting highest global Drinking Water standards such as DVGW and OEVGW
  • Outstanding efficiency due to unique Ecoray UV lamp and ballast technology 
  • Intelligent OptiDose Control dynamically adjusts UV intensity based on water quality to minimise energy consumption
  • OptiCone™ flow diverter increases energy efficiency and disinfection capacity
  • ÖNORM-certified UV intensity sensor for accurate and reliable performance monitoring
  • EcoTouch operator-friendly UV system controller with SCADA communication
  • Real-time remote monitoring and control capabilities through Xylem's smart utility management system, Avensor

NEW DIN 19294-1 CERTIFIED MODELS:

  • Designed for space-constrained installations with a reduced reactor length by up to 50%, and the latest high powered, short Ecoray lamps 
  • Further simplified maintenance with guided front plate supports, and the OptiMount feature to access lamps from the preferred side
  • Enhanced efficiency by further optimized reactor design

Note: Not all features mentioned may apply to every model. Please refer to the specific product documentation or contact your sales rep for detailed information on features applicable to the selected model.

Assured Reliability & Performance

Tested in compliance with the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006) and the new DIN19294-1 standard, the new models comply with today’s highest global drinking water standards. This allows for proven disinfection performance for a wide variety of pathogens, including parasites (e.g. Cryptosporidium and Giardia), bacteria (e.g. E. coli, Salmonella typhii, Vibrio cholerae, Pseudomonas aeruginosa) and viruses (e.g. Poliovirus, Norovirus and Rotavirus). Featuring high temperature stability and internally optimized flow patterns, the units consistently deliver safe water under various operation and installation conditions.

Compact Footprint for Easy Installation

Benefit from up to 50% reduction in size compared to competitor models when you choose Spektron UV systems. Choose from a variety of sizes that align with your flow capacity and piping arrangements, ensuring seamless integration into your treatment process. The ultracompact design is ideal for space-constrained installations, allowing you to install the unit in any arbitrary position without reactor modification. Installation is simplified with the patented OptiCone flow diverter, ensuring reliable high performance regardless of pipe arrangements. The robust design allows trouble free installation and operation, accommodating both horizontal and vertical orientations. 

Highly Efficient & Cost Effective 

Achieve up to a 50% reduction in energy consumption through the optimised reactor design and the use of energy efficient Ecoray UV lamps. The variable power function of these lamps, combined with the intelligent OptiDose control, ensures a dynamic adjustment of the UV system to operational requirements, minimising both energy consumption and operator attention. This technology not only reduces overall operational costs but also minimises the carbon footprint through reduced mercury content, aligning with the system’s environmentally friendly design.  

Increase Uptime & Streamline Maintenance 

Improve maintenance efficiency with the OptiWipe advanced wiping system, keeping the sleeves clean and minimising the need for manual cleaning. The OptiMount innovation facilities safe and quick lamp replacement from both sides of the reactor, while guided front plate supports make it easy to access to the reactor inserts. Thanks to powerful short Ecoray lamps, with a third-party-verified 14,000-hour lamp life, replacement is only required every 18 months, further reducing regular maintenance needs.

Data-driven Insights

For smarter management of UV systems and other plant assets, Xylem Avensor’s digital service enables real-time and remote 24/7 monitoring and support in order to maintain system availability and optimal runtime. It sends alerts and data-driven insights to any device connected to your system, offers product documentation, and uses a private cellular network to safeguard data integrity and security.