It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All UV Systems

A/B-PE Series UV disinfection system

Discontinued product
This item has been replaced by

Acton PE

Wedeco Acton PE is a closed UV disinfection reactor designed to withstand the corrosive conditions in applications like aquaculture farms, aquaria, saltwater...
  • is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Compact UV system for seawater and corrosive media applications
  • 400 m³/h (2.5 MGD) maximum flow rate
  • Non-corrosive polyethylene (HDPE) reactor
  • Type Approval of Norwegian Veterinary Institute 
  • High efficiency Spektrotherm UV lamp and ballast technology
  • ÖNORM-certified UV intensity sensor

Proven UV solutions for corrosion resistant applications

Made of non-corrosive polyethylene (HDPE), the Wedeco A/B-PE Series UV systems are most suitable for the disinfection of seawater or saltwater and other corrosive substances. 

The UV disinfection systems of the A/B-PE Series inactivate bacteria, viruses, yeasts, parasites and cryptosporidium efficiently and in an environmentally friendly manner without the use of chemicals. 

Safe and reliable disinfection is guaranteed by industry leading authorities (Type Approval of Norwegian Veterinary Institute) and backed by a large, global installed base in various applications including aquaculture, aquariums and thermal springs.

Long-lasting UV lamps and easy-to-use monitoring

At the heart of the A/B-PE Series are low-pressure, high-output, amalgam lamps. The efficient and temperature-stable Spektrotherm UV lamps inside the disinfection reactor guarantee maximum disinfection from very cold to hot temperatures. It's excellent UVC output is attributed to high efficiency and outstanding temperature stability. 

The Spectrum Emission Controller (SEC) handles all control and monitoring functions of the UV system. An easy-to-operate front panel with a large display provides continuous information on all operating conditions. The stable, calibrated UV sensor, certified according to ÖNORM, measures the intensity.