It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All UV Systems

Acton PE

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Wedeco Acton PE is a closed UV disinfection reactor designed to withstand the corrosive conditions in applications like aquaculture farms, aquaria, saltwater thermal pools and well boats. It is made of polyethylene HD-PE (PE100) to endure saltwater and biological elements in such environments, guaranteeing resiliency and performance also in demanding conditions.

  • Optimal for safe and cost-efficient disinfection in aquaculture and fish farms, aquaria, zoos, swimming pools and other saltwater applications
  • Made of high quality polyethylene HD-PE (PE 100) which is non-corrosive and very reliable in harsh water conditions
  • Covers flow rates of up to 829m3/h in just one single reactor
  • Wedeco EcoRay® lamp technology guarantees 14,000 operating hours per lamp
  • Easy retrofit for various standardized installation options and flange positions

Excellent disinfection rate

The Wedeco Acton PE ensures aquaculture biosecurity and maintains ideal hygienic conditions for water intake, outflow and recirculation to prevent growth of pathogenic bacteria, fungi and viruses. This guarantees higher productivity rate, lower fish mortality and better quality fish.

High capacity at low energy consumption

The Acton PE uses Wedeco EcoRay® lamps. This technology provides high power per lamp (600 W) and emits proportionally high UVC in both dimmed mode and at high power level, allowing for significant energy savings. The sensor-driven OptiDose function monitors real-time conditions and optimizes the dose to meet current demand.

Flexibility and easy operation

The Acton PE covers high flows up to 829 m³/h in one single reactor. It allows for various standardized installation options and fl ange positions. Lamp replacement is easy and does not require any tools. Thanks to the high-powered lamps, fewer lamps are needed and associated maintenance is reduced. Acton PE units are equipped with the unique EcoTouch controller with a user-friendly graphic touch panel, optionally connecting to SCADA systems (via bus).

For smarter water utility management of UV systems and other plant assets, Xylem offers Avensor for real-time remote monitoring and control. Avensor is a plug-and-play system that monitors and support to maintain the optimal operation of connected assets. It sends alerts and data-driven insights to customers to make informed decisions. Cybersecurity is built directly into our platform and networks and actively supported by security experts. We design best-in-class security features into every new product in order to meet any compliance mandate. Visit the Xylem Avensor to know more. 

Assured compliance

  • Micro-biologically tested by independent third party in accordance with US EPA - UVGDM*
  • Approved by the Norwegian Veterinarian Institute
  • Germicidal, ÖNORM compliant UV intensity monitoring
    CE and UL compliant

    *Acton PE 160e, 260e, 460e and 660e

Designed to last

The Acton PE is made of high quality polyethylene which is non-corrosive and very reliable in harsh water conditions. The design, including lamps and quartz sleeves, is tested for rough conditions and vibration. The EcoRay® lamp technology guarantees 14,000 operating hours per lamp.

Proven technology

Xylem has decades of experience of providing UV systems to the aquaculture industry. UV has been proven highly effective against aquaculture-specific pathogens, e.g. ISA virus and Aeromonas salmonicida, without negative effects on the process water quality.