It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

SDS and PSDS Bicarbonate Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Our Bicarb Mixing and Distribution Systems are cost-eective, clean and ecient, and are industry leading systems. We oer a range of choices so you can maximize eciency with a system tailored to your specific needs. These systems both oer optional disinfection capabilities using ozone. They also connect directly to the Tx3® Therapy Supply Station, which are available separately

  • The cone bottom tank and system frame are made of polyethylene while the enclosure and pump panels are made of polycarbonate and PVC to prevent rust and corrosion from destroying the equipment.
  • Low profile 70 or 100 gallon tanks allow easy bicarbonate powder loading.
  • Complete bicarbonate mixing is attained with a powerful stainless steel 3/4 hp pump system. The internal static mixer has no rotating parts to jam or break.
  • Ultraviolet irradiator with a 254 nm UV lamp in bicarb fluid path to discourage bacterial growth.
  • Automatic level control switch with audible and visual alarm alerts the user of low distribution concerns. Adjustable automatic level controller can be set to mix a variety of concentrates.
  • Gravity feed head tanks balance the distribution and eliminate air locks and pressure spikes at the point of use.

Properly providing bicarbonate solution in a cost effective manner is a challenge for hemodialysis providers. Preparation and disinfection can be time-consuming and labor intensive. Bicarbonate can corrode certain metals and painted surfaces leaving your preparation area encrusted and grimy. Furthermore, if not mixed properly, bicarbonate can negatively affect the dialysate solution.

Specifications