It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Aeration Equipment

Jet Aerators

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Submersible mechanical aerator

This stand-alone aeration system is providing reliable, convenient and affordable oxygen transfer. It is designed for use in activated sludge processes, sludge holding or digestion tanks and is ideal for small and medium-sized wastewater treatment plants or industrial facilities. 

  • Provides reliable, low-cost oxygen transfer for small to medium-sized sludge tanks, retention tanks and bio-reactors
  • Quick and convenient lift-in, lift-out system
  • High operational reliability with low noise levels and vibrations
  • Customized to fit any tank regardless of size or shape

Convenience comes standard

Convenience doesn’t come any easier than with Xylem Flygt jet aerators. Using the Flygt pump lift and chains, simply lift and position these stand-alone aeration systems into any small to medium-sized tank without having to empty it. Installation is complete. No blowers, special housing or superstructures are required. 

 

Maximum uptime, minimal maintenance

Flygt jet aerators come with proven long-term reliability thanks to Flygt N-technology, renowned for its non-clogging design and high operational efficiency and reliability. These submersible aerators also provide an improved working environment, with significantly less spray and lower noise levels and vibration. In addition, they fit into any tank, regardless of size or shape. 

Options for erosion/corrosion-resistant operation are available as well.