It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Compressed Gas Mixing Systems

AquaBlend Potable Water Mixing Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Contact the EnviroMix Team

*  Required Field

AquaBlend Potable Water Mixing Systems provide mixing of water treatment process basins and water storage tanks using impurity-free compressed air. In potable water storage tanks, mixing is an effective tool for meeting regulatory requirements for control of microbial contaminants and reduction of disinfection byproducts (DBPs). AquaBlend can also provide mixing in water treatment plant sludge tanks to maintain homogeneity and in powdered activated carbon (PAC) contactors to improve removal efficiency of unpleasant taste and odor compounds. 

  • Short-duration bursts of impurity-free compressed air 
  • Keeps water mixed and prevents stagnation in potable water storage tanks 
  • Keeps solids uniformly mixed in sludge holding tanks and PAC contactors 

AquaBlend Technology Explainer Video

AquaBlend provides mixing in water storage tanks by firing programmed short bursts of impurity-free compressed air through patented engineered nozzles. The controller air injection valve intermittently fires to blend from the tank bottom to the water surface. The large bubbles create a distinctive mixing pattern, or “tank roll.” The blending parameters of the controller may be adjusted by the operator for optimal mixing and power utilization, or the automated instrumentation feedback control system may be used. 

The AquaBlend system includes no submerged electrical components, and all in-tank elements are non-clogging. The system has zero in-tank maintenance with minimal maintenance of out-of-tank components (compressors, receivers, and air control valves) in controlled environments. 

Process Optimization

AquaBlend delivers homogenization of tank contents and facilitates disinfection depletion slowdown. The system reduces tank flushing, batch chlorination dosing, DBP formation, and taste/odor issues. It eliminates thermal stratification and prevents freezing/ice damage. In sludge applications, mixing is suitable for concentrations up to 8% solids.

Energy Efficiency

AquaBlend minimizes operation costs by providing:

  • Lower energy consumption and greater efficiency than alternative technologies. 
  • Operation at a fraction of the energy of diffused aeration mixing in sludge tanks. 
  • Operation at a fraction of the O&M expenditure of mechanical or diffused aeration mixing systems.  

Unparalleled Flexibility

AquaBlend offers water treatment facilities operational flexibility by providing:

  • Bottom-up mixing in tanks of any volume or height. 
  • Increased water supply quality and volume. 
  • Variable mixing intensity based on operating depth. 
  • Ability to mix at any depth — no low water level limitations.