It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Compressed Gas Mixing Systems

CAMix Cyclic Aerated Mixing Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Contact the EnviroMix Team

*  Required Field

EnviroMix’s CAMix™ Cyclic Aerated Mixing Systems provide simultaneous aeration and mixing through a patent-pending, sequentially actuated diffused aeration system. CAMix delivers significant process benefits and substantial energy savings over conventional continuous aeration throughout the entire tank. Leveraging EnviroMix’s proven intermittent compressed gas mixing technology, CAMix introduces localized proportional air volumes to uniformly mix and aerate areas of a tank in sequence. 

  • Delivers substantial energy savings vs. conventional continuous aeration  
  • Optimizes oxygen delivery and mixing based on process demands 
  • Unmatched turndown capability eliminates over-aeration 

CAMix Technology Explainer Video

CAMix directs air to one or more zones at a time, both mixing and aerating the individual zones sequentially. Air is provided from a centralized air supply or dedicated blower. The aeration valve module (AVM) and controller direct air to discrete zones based on operator selectable parameters. Instrumentation feedback can be used to automatically adjust parameters. Operation can be set to provide continuous complete tank mixing, partial mixing, or extended quiescent conditions in discrete zones or tanks. 

CAMix Energy Chart

CAMix delivers energy savings of 50% or greater over conventional continuous aeration systems by directing air to discrete zones in sequence. The system provides unmatched turn-down capability which eliminates over-aeration. Plus, substantially reduced blower sizes decrease capital expense. 

Process Optimization

CAMix delivers uniform mixing, guaranteed with onsite performance testing. The aerated mixing parameters can be adjusted manually or through instrumentation feedback. Bottom-up mixing can provide uniformly or partially mixed conditions, as required. 

Unparalleled Flexibility

CAMix’s variable aerated mixing intensity is based on process parameters. The system is compatible with any tank geometry, configuration, or depth. Sequential aerated mixing eliminates the need for separate aeration and mixing systems.

Straightforward Operation

The system’s intuitive controls enable operators to adjust the aerated mixing parameters. There are no mechanical or electrical components are in the wastewater, and the minimal maintenance items are located in accessible locations.