It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Aeration Equipment

Stainless steel wide band diffusers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Reliable, industry standard diffusers

The Sanitaire stainless steel wide band diffusers are made of 304 or 316 stainless steel* and designed to last for 25+ years. They remain the industry standard and are a smart alternative to mechanical aeration.

  • Ideal for tough duty applications such as grit chambers, flow equalization, channel aeration and intermittently used basins.
  • Efficient wide-band aeration achieved by 48-inch (122 cm) perimeter of air release
  • Innovative inverted air reservoir delivers uniform airflow and prevents clogging
  • Stainless steel construction provides corrosion resistance and structural integrity

Its inverted air reservoir stores a sufficient air volume at the center of the diffuser to ensure continuous, uniform airflow that prevents clogging. The bottom deflector limits debris from entering the diffuser, minimizing maintenance needs. Complete passivation is performed after fabrication, eliminating corrosion problems. With pulled ports and a gusseted connector design, the stainless steel header system provides longer term protection than lower cost options.

* “L” grade steel is available if required.

Specifications