It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Revolving Algal Biofilm (RAB) Systems

Revolving Algal Biofilm (RAB) treatment system by Gross-Wen Technologies

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Revolving Algal Biofilm (RAB™) system, by Gross-Wen Technologies, is a next-generation algae-based treatment technology that removes nutrients and organic pollutants from municipal and industrial wastewater. By harnessing the natural biological processes of algae, the RAB system provides a sustainable, low-energy, and space-efficient alternative to conventional wastewater treatment technologies. The RAB system is especially well-suited for integration into existing facilities where space constraints, simplicity and energy use are critical design considerations. 

  • Reduced Biosolids – Algae growth replaces nitrification/denitrification biosolids production, decreasing or eliminating the frequency and cost of biosolids removal, processing and disposal. 
  • Renewable Algae Biomass Production – Algae are used to produce controlled release fertilizer, soil amendment, bioplastics, or biofuels like sustainable aviation fuel (SAF), creating a nutrient circular economy
  • Minimal Chemical Demand – The RAB system requires minimal chemical input, significantly reducing a reoccurring expanse for the treatment facility
  • Low Energy Demand – Algae do not require aeration for nitrogen removal. Each RAB module is powered by a single motor, generating substantial energy savings compared to conventional wastewater treatment technologies, while lowering the facility’s energy costs.

Specifications

Notes

Technical Specifications for the Revolving Algal Biofilm (RAB™) RAB-600 10-Belt Module