It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ozone Systems

Modular HC Ozone System

Discontinued product
This item has been replaced by

GSO 18 ozone system

Ozone Generators for Small and Medium Applications Xylem’s GSO 18 Series Wedeco ozone systems are designed to produce ozone effectively from 11 - 420...
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Ozone generators for small and laboratory applications

​Xylem’s small Modular Wedeco ozone systems are designed to produce ozone effectively from 2 - 8 g/hr.

  • ​Ozone production of 0.1 to 0.4 lbs./day 2 to 8 g/hr
  • Compact design
  • Low installation and maintenance requirements
  • Low investment and operating costs
  • Engineered for permanent operation

Wedeco ozone generators are ideally used for disinfection and oxidation of process water in industry, laboratory and pilot plant applications. Standard applications include drinking water, process water loops, recycling processes, rinsers, food and beverage industry, cooling water, fish farming and swimming pools.

These ozone generators are very compact.

 

Specifications