It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Boiler Control Valves

Pressure Relief Valves

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

M&M diaphragm operated cast iron and diaphragm-assist operated bronze ASME Safety Relief Valves are designed to protect fired and unfired hot water pressure vessels against over pressure conditions. The diaphragm's "oversized" effective area generates a greater operating force which helps to overcome the effects of fouling. These valves feature a unique fail-safe disc with sufficient area to permit the valves to maintain their safety relief function in the event of a diaphragm rupture. These valves are designed, manufactured, tested and labeled in accordance with the requirements of Section IV of the ASME Boiler and Pressure Vessel Code. They are offered in a wide range of capacities to permit a close match with the boiler output rating

  • For tanks and hydronic heating systems
  • Protects against over-pressure
  • Minimizes hammering with flash steam
  • Low differential pressure – 3 psi (.21 kg/cm2) between opening and closing
  • Meets ASME Pressure Vessel and Boiler Code, Section IV
  • Maximum temperature 250°F (121°C)

 

Sizes and Materials – Series 250

  •  3⁄4″ – 1″ NPT – bronze body and seat
  • 2″ NPT – cast iron body, brass seat
  • EPDM rubber diaphragm and seat disc
  • Maximum operating pressure range 30 – 125 psig (2.1 – 8.8 kg/cm2) 

Sizes and Materials – Series 260

  • 1 1/2″ NPT Inlet and 2″ NPT Discharge– cast iron body and brass seat
  • Maximum operating pressure range 30 – 50 psig (2.1 – 3.5 kg/cm2)