It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

Series 767 – Low Water Cut-Offs

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For residential and commercial low pressure boiler applications, and boilers of any steaming capacity.

  • 21⁄2″ NPT body tapping for side mounting on boilers
  • Lever-operated, full port ball valve for easy blow down
  • Adjustable BX outlet for easy installation
  • Dual precision switches for dependable operation of the low water cut-off and alarm or electric water feeder
  • Large float chamber
  • Maximum steam pressure 20 psi (1.4 kg/cm2)