It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

Series 750 and 751P/752P Low Water Cut-Offs

Discontinued product
This item has been replaced by
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The Series 751P/752P probe type LWCOs provide protection against low water conditions for commercial and industrial applications. These controls are fully CSD-1 compliant and are primarily used as LWCOs on hot water heating boilers.

  • 120V/24V Models available
  • Green LED indicates power On
  • Red LED indicates Low Water
  • Test button
  • Meets requirements of ASME Standards CSD-1
  • No lock out with loss of power if probe is in water
  • 20,000 ohms probe sensitivity