is the minimum order quantity for this product. Please check quantity
and add to cart again.
For industrial hazardous environment applications requiring a NEMA 7 (Class I, Division I, Group C and D) or NEMA 9 (Class II, Division I, Group E, F, and G) rated flow switch for medium velocity
1⁄2″ NPT conduit connection
Paddle fits 8″ (203mm) minimum duct size
Brass, steel and aluminum construction
Single pole, double throw snap switch
Magnetic switching mechanism eliminates need for bellows
Sensitivity adjusting screw makes flow adjustment easy