It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

Series AF1 Air Flow Switches

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For general purpose applications with medium and high velocity requirements

  • Paddle fits 8″ (203mm) minimum duct size, or 6″
  • (152mm) if trimmed
  • Brass, steel and aluminum construction
  • Single pole, double throw snap switch
  • Sensitivity adjusting screw makes flow adjustment easy
  • Two electrical knock-outs allow connection from either end
  • Can be equipped with a time delay relay
  • Optional features
    • Stainless steel
  • Minimum ambient temperature 32°F (0°C)
  • Maximum duct temperature 300°F (149°C)