It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

Series FS7-4E Industrial Liquid Flow Switches

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For hazardous environment applications requiring a NEMA 7 (Class I, Group C or D) or NEMA 9 Class II, Group E, F, or G) rated flow switch.

  • 11⁄4″ NPT
  • Brass with sealed tube construction
  • Single pole, double throw snap switch
  • Magnetic switching mechanism
  • Sensitivity adjusting screw makes flow adjustment easy
  • Paddles can be trimmed to suit application needs

Optional features

  • Extended paddle arm
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 300°F (149°C)
  • Maximum operating pressure
    • 300 psi (21 kg/cm2)
    • 1000 psi (70 kg/cm2) – Stainless Steel models