It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

Series FS5 General Purpose Liquid Flow Switches

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For general purpose applications requiring low flow rate sensitivity.

  • In-line configuration eliminates need for a pipe tee
  • Sizes available
    • 3⁄4″ NPT
    • 1″ NPT
  • Materials of construction
    • Brass, carbon & EPDM elastomer (for water); Models FS5 & FS5-D
    • Stainless steel, carbon & Buna N (for water or water and petroleum base compounds) Models FS5-S & FS5-DS
  • Single pole, double throw snap switch
  • Sensitivity adjusting screw makes flow adjustment easy
  • Optional feature
    • BSPT threads
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature
    • 225°F (107°C) – Stainless Steel models
    • 250°F (121°C) – Brass
  • Maximum operating pressure 150 psi (10.5 kg/cm2)