It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Flow Switches

Series FS4-3 General Purpose Liquid Flow Switches

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Universal design serves the widest variety of applications

  • For starting or stopping electrically operated equipment such as signal lights, alarms, motors, automatic burners, metering devices and others
  • Replacement for common flow switches from Johnson/Penn, Potter/Taco, Watts, Hydrolevel and other manufacturers
  • 1″ NPT
  • Two electrical knock-outs allows connection from either end
  • Sensitivity adjusting screw makes flow adjustment easy
  • Single pole, double throw snap switch
  • Hardened stainless steel bearings minimize friction
  • Sealed Monel bellows
  • Four stainless steel paddles included -1″, 2″, 3″ & 6″ (25, 50, 80, & 150mm)

Optional Features

  • Two SPDT switches to make or break two separate circuits
  • Materials of construction suitable for corrosive liquids
  • BSPT threads
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 300°F (149°C)
  • Maximum pressure 160 psi (11.3 kg/cm2)