It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut-Offs with Pump Controllers

Series 93,94/193/194 Low Water Cut Off/Pump Controllers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For commercial and industrial low or high pressure steam boilers.

  • Maintains consistent water level regardless of pressure
  • Water column with integral tappings for gauge glass and tri-cock installations
  • For boilers of any steaming capacity
  • No. 5 Switch included
  • Magnetic repulsion eliminates need for bellows

Optional features

  • Manual reset
  • 7B switch (135ohm proportional control signal) to maintain constant boiler water level
  • 1″ NPT connections
  • Maximum pressure 150 psi (10.5 kg/cm2) – Series 93/193
  • Maximum pressure 250 psi (17.6 kg/cm2) – Series 94/194