It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

Series 67 – Low Water Cut-Offs

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For residential and commercial applications and boilers of any steaming capacity.

  • Quick hook-up fittings provided
  • Lever-operated, full port ball valve for easy blow down
  • Adjustable BX outlet for easy installation
  • Dual precision switches for dependable operation of the low water cut-off and alarm or electric water feeder

Optional features

  • Low voltage switches for self-generating millivolt circuits
  • Manual reset switch
  • Large float chamber
  • Maximum steam pressure 20 psi (1.4 kg/cm2)