It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

Series 64 – Low Water Cut-Offs

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For residential, commercial, and industrial boiler applications of any steaming capacity.

  • Heavy Duty
  • Adjustable BX outlet for easy installation
  • Dual precision switches for dependable operation of the low water cut-off and alarm or electric water feeder
  • Packless bellows
  • Optional manual reset available
  • 1″ (25mm) NPT equalizing pipes required
  • Maximum boiler pressure 50 psi (3.5 kg/cm2)
  • Use with TC-4 on hot water systems