It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Low Water Cut Offs (LWCO)

Series 63 – Low Water Cut-Offs

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For residential, commercial, and industrial applications.

  • Heavy duty
  • Includes No. 2 switch
  • Optional manual reset available
  • Maximum boiler pressure 50 psi (3.5 kg/cm2)
  • Use with TC-4 on hot water systems