It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Water Feeders

Series 551-S Make-Up Water Feeder

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For applications where water is added to steam separators, receivers, tanks, or other vessels

  • Proportional feed action
  • Quick-change replaceable cartridge valve and strainer

Optional Features

  • Float Block
  • Maximum water supply pressure 75 psi (5.3 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum vessel pressure 25 psi (1.8 kg/cm2)