It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Water Feeders

Series 51/51-2 Mechanical Water Feeders/LWCO

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For low pressure steam and hot water boilers larger than 5,000 sq. ft. (465m2) capacity with cold water feed

  • Quick-change replaceable cartridge valve and strainer

Optional Features

  • No. 2 switch
  • Manual reset
  • Float block
  • Proportional feed action
  • Model 51 can be field upgraded with a No. 2 switch to add low water cut-off function
  • Maximum water supply pressure 150 psi (10.5 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum vessel pressure 35 psi (2.5 kg/cm2)