It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Water Feeders

Series 51-S/51-S-2 Mechanical Water Feeders/LWCO

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For high capacity [up to 35,000 sq. ft. (3250m2)] low pressure steam and hot water boilers with cold water feed

Optional Features

  • No. 2 switch
  • Manual reset
  • Float block
  • Proportional feed action
  • Maximum water supply pressure 100 psi (7 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum vessel pressure 35 psi (2.5 kg/cm2)