It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Water Feeders

Series 47-2/247-2 Mechanical Water Feeder/LWCO

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • For steam and hot water boilers with cold water feed
  • Continuous maintenance of minimum safe water level, independent of electrical service
  • Proportional feed action
  • Quick hook-up fittings provided
  • Quick-change replaceable cartridge valve and strainer
  • Optional features
    • No. 2 switch
    • Manual reset
  • Model 47 can be field upgraded with a No. 2 switch to add low water cut-off function
  • Maximum water supply pressure 150 psi (10.5 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum boiler pressure 25 psi (1.8 kg/cm2)