It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Liquid Level Controls

Series 27-W Valve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For commercial and industrial liquid level open tank applications.

  • Materials of construction
    • Brass
    • Monel valve seat, EPDM disc
  • Maximum pressure 35 psi (2.5 kg/cm2)
  • Maximum supply pressure 100 psi (7 kg/cm2)
  • Minimum liquid temperature 40°F (4.4°C)
  • Maximum liquid temperature 212°F (100°C)