It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Water Feeders

Series 25-A Make-Up Water Feeder

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • For boiler receiver tanks
  • Float operated
  • Proportional feed action
  • Soft seat provides positive seal
  • Seal between float chamber and valve chamber is not a positive seal
  • Maximum water supply pressure 100 psi (7 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum vessel pressure 35 psi (2.5 kg/cm2)