It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Water Feeders

Series 21/221 Make-Up Water Feeders

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • For boiler receiver tanks
  • Direct mounting eliminates need for equalizing connections
  • Proportional feed action
  • Mounting Flange – six 7⁄16″ (11.1mm) bolt holes on a 53⁄4″ (146mm) bolt circle
  • Soft seat provides positive seal
  • Maximum water supply pressure 150 psi (10.5 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum vessel pressure 35 psi (2.5 kg/cm2)