It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Water Feeders

Series 101-A Electric Water Feeders

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • For low pressure steam boilers with cold water feed
  • Eliminates necessity to manually add water to the boiler
  • Can be used with mechanical or electronic low water cut-off controls
  • Quick-change replaceable cartridge valve and strainer
  • Manual feed button
  • Model 101-A features a 120 VAC solenoid
  • Model 101-A-24 features a 24 VAC solenoid and a separate 50VA transformer
  • Maximum water supply pressure 150 psi (10.5 kg/cm2)
  • Maximum boiler pressure 25 psi (1.8 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum power consumption
    • – 40 VA at 24 VAC
    • – 40 VA at 120 VAC