It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Liquid Level Controls

RS-1-LP Low Pressure

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Maximum Water Temperature: 250°F (121°C)
  • Maximum Water Pressure: 160 psi (11.2kg/cm2)
  • Maximum Steam Pressure: 15 psig (1.0 kg/cm2)
  • Can be installed in horizontal orientation