It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All End Points

SmartPoint® 525M Module

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The SmartPoint® 525M Module is a versatile radio transceiver that enables water utilities to remotely access meter readings and device diagnostics. It supports communication via radio signals and cellular networks, making it ideal for a wide range of installations—indoors, outdoors, or in submersible pits (non-metal pit lids).

  • Hourly meter readings and continuous flow monitoring for leak detection
  • Stores up to 840 hourly consumption intervals (35 days)
  • Enables detailed usage analysis and supports customer service and dispute
    resolution

TouchCoupler design

Using Sensus’ patented TouchCoupler inductive interface, the SmartPoint 525M connects to encoded meters through existing two- wire AMR setups. This eliminates the need for costly rewiring, offering a fast, reliable, and low-impact installation.

Flexible communication modes

The SmartPoint 525M supports three modes of operation:
• Walk-by/Drive-by: Transmits meter data and alerts when activated by a handheld or vehicle-based device.
• Cellular: Sends readings and diagnostics to the Regional Network Interface (RNI)™ via nearby cellular towers, up to four times daily.
• Fixed Base on Licensed Spectrum: Communicates with utility- installed Base Stations, offering the most frequent transmission schedule of the three modes, typically six times daily.

Once a base station is installed, utilities can easily migrate from cellular or walk-by/drive-by to fixed base on licensed spectrum.

Powerful transmission, flexible platform

Its two-way communication platform allows remote updates, lowering long-term operational costs. And once in fixed-base mode, the SmartPoint’s powerful 2-watt transmitter covers large areas, reducing infrastructure needs.

  • Service: Pit set or wall mounted installation interfacing the utility meter to the Sensus FlexNet communication network. Pit set installation requires non-metal pit lid, with 1.75” diameter hole in pit lid; fits pit lid thicknesses up to
    1.75”.
  • Physical Characteristics: Width: 4.43” x Height: 5.09” x Depth: 4.7”
  • Weight: 1.0 lbs/16.0 oz
  • Color: Black
  • Broadcast Network: LTE-M cellular network
  • RF Network frequency range - walk-by/ drive-by or fixed base: 900 – 950 MHz
  • Modulation: Proprietary Narrow Band
  • Memory: Non-Volatile
  • Power: Lithium Thionyl Chloride batteries
  • Operating Temperature: - 22° F to +185° F 30° C to + 85° C
  • Options: TouchCoupler only, wired only
  • Installation environment: 100% condensing, water submersible
  • Warranty: 20 years – based on four transmissions per day. Refer to the warranty statement for specifics.