It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

Model FS1-W High Sensitivity Liquid Flow Switches

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For general purpose applications where high sensitivity is required and moderate or low flow rates are encountered such as air conditioning, heating and hydronic systems, water, fuel oil, some viscous liquids and oils in process work.

  • In-line configuration eliminates need for a pipe tee
  • High flow capacity
  • 1⁄2″ NPT
  • Single pole, double throw snap switch
  • Switch compartment is completely sealed to protect it from the liquid
  • Sensitivity adjusting screw makes flow adjustment easy

Selection Tools

Ready to select this pump as well as accessories, air/dirt separators, tanks and PIC valves? Click below to open the new Bell & Gossett ESP-Systemwize selection tool and enter your duty points to begin selecting the most energy efficient model for your system:

ESP-Systemwize

Optional Features

  • BSPT threads
  • Gold plated contacts
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 225°F (107°C)
  • Maximum operating pressure 100 psi (7 kg/cm2)