It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

General Purpose Liquid Flow Switch, Series FS250

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

General-Purpose, Liquid Flow Switches, the Series FS250 – FS251 (NEMA1 version), and FS254 (NEMA4 version). These flow switches incorporate key changes to address customer expressed needs of greater reliability and lower flow sensing capabilities in a general purpose flow switch.

  • 1″ NPT Connection
  • Two electrical knock-outs allows connection from either end
  • Sensitivity adjusting screw makes flow adjustment easy
  • Single pole, double throw snap switch
  • EPDM O-ring sealed
  • Four stainless steel paddles included -1″, 2″, 3″ & 6″ (25, 50, 80, & 150mm)
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 227°F (107°C)
  • Maximum pressure 160 psi (11.3 kg/cm2)
  • Models
    • FS251 – NEMA 1 enclosure
    • FS254 – NEMA 4 enclosure

Universal design serves the widest variety of applications:

  • For starting or stopping electrically operated equipment such as signal lights, alarms, motors, automatic burners, metering devices and others
  • Replacement for common flow switches from Johnson/Penn, Potter/Taco, Watts, Hydrolevel and other manufacturers