It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All End Points

Automation TC032 MicroRTU™

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Remote Capacitor Bank Control

The Sensus® Automation TC032 MicroRTU™ (TC032) is a cost-effective solution for operating switched capacitor banks. The TC032 offers connectivity options. It can communicate through our FlexNet® communication network via a two-way radio module, or it can communicate anywhere AT&T’s 4G/LTE with 3G fallback or Verizon’s 4G/LTE cellular networks are available.

The TC032 easily integrates into your daily operations both in the field and in your  office. You can monitor and control units from central Volt-Var applications or from utility SCADA systems through our SCADA-Xchange™ interface. Engineers, planners and field technicians can simultaneously check status and configure the TC032 using a FlexNet network through our AutomationControl™ software suite.

  • Automatic control strategies
  • Voltage control
  • Temperature control (with an optional ambient temperature sensor)
  • Temperature control with voltage override (with an optional ambient temperature sensor)
  • Neutral current detection with corrective action and retry
  • SCADA override with local control fallback and report only
  • Capacitor bank control through two 30-amp relays
  • Remote access and control switches
  • Undervoltage and overvoltage alerts

Benefits to you

  • Monitors and controls fixed or switched capacitor banks
  • Interfaces with third-party SCADA platforms
  • Checks status and configures capacitor banks
  • Provides Volt-Var optimization

Specifications

FlexNet communication network:

  • Transmit power: 2W
  • Frequency: 900 MHz band
  • Primary licensed
  • Phantom 3.0dBi antenna included

Cellular network:

  • AT&T: 4G/LTE with 3G fallback
  • Verizon: 4G/LTE
  • Transmit power:
    • 3G: 2W (GSM), 0.25W (WCDMA)
    • 4G: 0.2W (LTE)
  • Frequency:
    • 3G: 850/1900 MHz
    • 4G: 700/850/1700/1900 MHz
  • 3G/4G external multi-band antenna (transmitter and receiver)
  • Ultra Wide Band internal diversity antenna (receiver only)

For more information about this product, please download the data sheet.

SCADAbodyimage.jpg