It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Software

SL Intelligent Flow

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

SOFTWARE SOLUTION FOR SL1500 AND SL3000 3G INSTRUMENTS SonTek-SL 3G Software – v 3.1 –  31JAN 2023

For SonTek-SL1500 (3G) and SonTek-SL3000 (3G) models only.  The SonTek-SL Intelligent Flow software is an all-in-one package for interfacing with the 3G models of the SonTek-SL. Interface with the system, do setup, prepare deployment templates, run diagnostics, download data, create graphs and export data, all from the same intuitive software package.  Spend less time clicking around and wasting time in the field and office.  Get the instrument set up, get done fast but confidently.  Recent updates include these new features:

  • Ping Rate can now be changed on the smart page to address "folded reflections"
  • Updated MATLAB Export file now contains XY profiles
  • Recorder can be turned off
  • Additional time series plots for correlation and amplitude

System Requirements

  • Microsoft Windows 10/8/7/Vista
  • 700-MHz processor or better (1 GHz recommended)
  • 128 MB memory (256 MB recommended)
  • 200 MB available disk space (500 MB recommended)
  • Monitor capable of 1024x768 resolution, 16-bit color, or better